Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
PH11C,PH11CL - Rod end spherical plain bearing
Bill of material
PH11C5
MODEL
Model
LV1
Thread type
Internal thread
LV2
Thread Direction
RMAT
Rod end material
carbon steel
SUR
Rod end surface treatment
Galvanizing treatment
GMAT
Gasket material
copper
IMAT
Inner ring material
carbon steel
HE
Inner ring heat treatment
quench
CODE
Code
VAR02
d
mm
FIX02
B
8 mm
FIX04
dk
11.11 mm
FIX06
C1(max)
6.00 mm
FIX08
d2(max)
18 mm
FIX10
G(6H)
M5×0.8
FIX12
h1
27 mm
FIX14
L3(min)
10 mm
FIX16
L4(max)
36.0 mm
FIX18
L5
4.0 mm
FIX20
W
9 mm
FIX22
d4
8.5 mm
FIX24
d5
11 mm
FIX26
R1(min)
0.3 mm
FIX28
Rated dynamic load
4.6 KN
FIX30
Rated static load
4.8 KN
FIX32
Mass
0.016 kg
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models