Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Flexa
Description
PH12 - Guide chains
Bill of material
16096200050
ART
FLEXA No.
A
Article
BI
Bi
mm
R
mm
HI
Hi
80 mm
BA
Ba
mm
HA
Ha
108 mm
T
Division
125 mm
BL
Bow length
mm
MAT
Max. quant. separators
GEW
Weight
kg/m
VPE
1 m
AK
Anzahl der Ketten
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models