Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PHDYS-VH - Indexing Plunger with Rest Position for Thin Walled Equipment _ Hygienic Design
Bill of material
PHDYS-6-6-VH
CN
Catalog Number
B
Diameter B (h8)
mm
S
Height s
mm
D
Diameter D
35 mm
D1
Diameter D1
22.8 mm
D2
Diameter D2
22 mm
D3
Diameter D3
18 mm
D4
Diameter D4
16 mm
L
Height L
mm
L1
Height L1
mm
L2
Height L2
mm
LB
Height Lb
14.5 mm
SW
Width across flat sw
14 mm
SW1
Width across flat sw1
18 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models