Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
PHJ11C,PHJ11S,PHJ21C,PHJ21S - Nut for bearing/tooth lock washer for bearing
Bill of material
PHJ11S10
MODEL
Model
LV2
Type 2
LV1
Type 1
MAT1
Nut material
MAT2
Toothed lock washer material
CODE
Code
VAR02
No.
FIX02
Mx pitch (fine thread)
10×0.75
FIX04
Da
18 mm
FIX06
D2
13 mm
FIX08
B
4 mm
FIX10
d
14 mm
FIX12
S
3 mm
FIX14
T
2.0 mm
FIX16
Reference weight
g
FIX18
d1
10 mm
FIX20
k
8.5 mm
FIX22
S1
3.0 mm
FIX24
S2
3.0 mm
FIX26
t
1.0 mm
FIX28
V
2.0 mm
FIX30
D3
21 mm
FIX32
D4
13 mm
FIX34
Number of teeth
9
FIX36
Groove width a
4 mm
FIX38
Groove depth b
2.0 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models