Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WMBerg
Description
PHT1.2D - Hysteresis Brake
Bill of material
PHT1.2D
PN
Product No.
PHT1.2D
DES
Description
Hysteresis Brake
CN
Catalog Name
Master Inch/Metric Catalog
MINT
Minimum Torque
0.088 IN.-LB.
MAXT
Maximum Torque
1.50 IN.-LB.
MSS
Max. Slip Speed
1800 RPM
MHD
Max. Heat Dissipation
15 W
MB
Moment of Inertia J x 10^-4 Body
1.3000 kgm^2
MS
Moment of Inertia J x 10^-4 Shaft
0.078 kgfcm^2
W
Weight
0.66 LBS
D1
Shaft Diameter Ød (-.0005/-.0000)
0.2362 x 1.48 Inch
T
Dimension
0.24 Inch
A
Dimension
1.85 Inch
B
Dimension
1.260 Inch
C
Dimension C H7
0.87 Inch
D
Dimension
0.71 Inch
E
Screw
M3
F
Screw
M3
L
Dimension
1.56 Inch
M
Dimension
1.28 Inch
N
Dimension
0.28 Inch
Y
Dimension
0.12 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Univer
    HZ.L... - L - Lubricator
    Univer
    VL1 - Rodless cylinders VL1 Ø25÷50 mm
    Univer
    AL-3550 - Pneumatic actuator
    WMBerg
    SMAI-1-M - Multi-Axis Isolator
    Univer
    DC... - Coil DC... series [U3]
    Univer
    HZ9P - Pressure gauge
    Univer
    HZ.M..G. - M - Graudal starter
    WMBerg
    SIP-M - Isolation Pads
    Univer
    AA-0400 - Electropilot CNOMO
    Univer
    HZ.Z310 - Regulator L bracket
    Univer
    AP-690H1 - Connecting plate
    Univer
    HZ0Z300 - C-bracket
    Univer
    RM - Compact cylinders- ISO-21287 Ø16-Ø63 mm
    Univer
    HZ.C... - F+R+L
Previews
3D
Dimension
2D
Download CAD models