Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Industrial Filtration
Description
Pi 220 - Nominal pressure 10 bar (140 psi), up to nominal size 160
Bill of material
PI2203-060
CNSORDERNO
Order number complete filter
TYPE
Filter type name
SIZE
Nominal size
l/min
WP
Operating pressure
10 bar (140 psi)
OT
Operating temperature
-10 to 120 °C
FE
Filter elements
FEPDF
Filter elements PDF
Data sheets filter elements
SYM
Version
SM
Sealing material
NBR
PIS
Maintenance indicator type
MIEC
Maintenance indicator Electrical connection
CX
Connection size
WORKSPACE
Service area
PDF
Product datasheet
Download
LINK
Webpage link
Webpage
DESCRLONG
Description long
High performance filters for modern hydraulic systems
DESCRSHORT
Description short
Suction Filter / Low Pressure Filter
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
Stáhnout CAD model