Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Industrial Filtration
Description
Pi 4000 - Line filter - Nominal pressure 400 bar (5690 psi), nominal size up to 400
Bill of material
PI40010-010
CNSORDERNO
Order number complete filter
TYPE
Filter type name
SIZE
Nominal size
l/min
WP
Operating pressure
400 bar (5690 psi)
OT
Operating temperature
-10 to 120 °C
FE
Filter elements
FEPDF
Filter elements PDF
Data sheets filter elements
SYM
Version
SM
Sealing material
FL
Flange connection
PIS
Maintenance indicator type
MIEC
Maintenance indicator Electrical connection
DC
Drain connection
CX
Connection size
WORKSPACE
Service area
PDF
Product datasheet
Download
LINK
Webpage link
Webpage
DESCRLONG
Description long
High performance filters for modern hydraulic systems
DESCRSHORT
Description short
High Pressure Filter
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
Download CAD models