Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Industrial Filtration
Description
Pi 5000 - Tank top return line filter – Nominal pressure 10 bar, nominal size up to 1000
Bill of material
PI50016-047
CNSORDERNO
Order number complete filter
TYPE
Filter type name
SIZE
Nominal size
l/min
WP
Operating pressure
10 bar (140 psi)
OT
Operating temperature
-10 to +80 °C
FE
Filter element installation
FEPDF
Filter elements PDF
Data sheets filter elements
SYM
Version
SM
Sealing material
PIS
Maintenance indicator type
MIEC
Maintenance indicator Electrical connection
PGS
Pressure gauge/switch position
FHM
Filter head material
Aluminium
CX
Connection size
WORKSPACE
Service area
PDF
Product datasheet
Download
LINK
Webpage link
Webpage
DESCRLONG
Description long
High performance filters for modern hydraulic systems
DESCRSHORT
Description short
Tank top return-line filter
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
Download CAD models