Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Industrial Filtration
Description
Pi 530 - Tank top return line filter - Nominal size 35 and 50
Bill of material
PI53003/2-009
CNSORDERNO
Order number complete filter
TYPE
Filter type name
SIZE
Nominal size
l/min
WP
Operating pressure
6 bar (90 psi)
OT
Operating temperature
-10 to +80 °C
FE
Filter elements
FEPDF
Filter elements PDF
Data sheets filter elements
SYM
Version
SM
Sealing material
NBR
PIS
Maintenance indicator type
without
MIEC
Maintenance indicator Electrical connection
without
CX
Connection size
WORKSPACE
Service area
PDF
Product datasheet
Download
LINK
Webpage link
Webpage
DESCRLONG
Description long
High performance filters for modern hydraulic systems
DESCRSHORT
Description short
Tank top return-line filter Pi 530
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
Download CAD models