Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
PI2814 - Electronic pressure sensor
Bill of material
PI2814
BN
Order number
PI2814
DESCRIPTIONSHOR
Description Short
Electronic pressure sensor, -1...16 bar, -14.6...232 psi, -0.1...1.6 MPa, G 1 external thread sealing cone, switching signal, analogue signal, IO-Link, (configurable), 4...20, invertible, (scalable) mA, Connector, -25...125, (145 max. 1h) °C, IP 67, IP 68, IP 69K, relative pressure,vacuum
INFO
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models