Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PIB - Indent Blocks for use with Plunger
Bill of material
PIB-8.5
CN
Catalog Number
H
Height H
mm
B
Length B
mm
W
Width W
15 mm
L
Length L
15 mm
R
Diameter R
4.3 mm
C
Diameter C
8 mm
LC
Height Lc
4.6 mm
P
Length P +-0.05
5 mm
F
Width F +-0.05
3.5 mm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models