Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Picospanner XRAY4 for XRS - -
Bill of material
440090
BEST
Order No.
440090
BESCHR
Description
spring-loaded small parts clamp incl. CT moulded foam attachment; Attachment with asymmetrical opening for the adjustment of 3 spans 0 – 2.5 mm, 2.5 – 5 mm and 5 – 7.5 mm; customer-specific foam inserts can be attached
B
width
39.5 mm
H
height
118.4 mm
L
Length
60 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models