Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
PIDG RECTANGULAR TONGUE TERMINALS
Bill of material
8-33476-1
PN
Part Number
8-33476-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
8-33476-1
TEINTERNALDESCRIPTION
TE Internal Description
PIDG RECT 22-16COMM 22-18MIL 6
STUDSIZE
Stud Size
6, M3.5
BARRELTYPE
Barrel Type
Closed Barrel
SEALABLE
Sealable
No
INSULATED
Insulated
Yes
WIRECABLETYPE
WireCable Type
Regular Wire
SUPPORTSTYLE
Support Style
Non - Insulation Support
SHAPEDESCRIPTION
Shape Description
RING-055
NUMBEROFHOLES
Number of Holes
1
TERMINALANGLE
Terminal Angle
Straight
VOLTAGEMAXV
Voltage Max
300 V
PLATINGMATERIAL
Plating Material
Copper, Tin
STRIPECOLOR
Stripe Color
Red
WEIGHTPERPIECEG
Weight per Piece
.797 g
INSULATIONSLEEVECOLOR
Insulation Sleeve Color
Red
INSPECTIONSLOT
Inspection Slot
No
TERMINALSPLICETYPE
Terminal & Splice Type
Rectangular Tongue
TERMINALORIENTATION
Terminal Orientation
Straight
WIREINSULATIONSUPPORT
Wire Insulation Support
With
WIRESIZEAWG
Wire Size
22 AWG
WIRESIZEMM2
Wire Size
.3 - 1.42 mm2
WIRESIZECMA
Wire Size
509 - 3260 CMA
STUDDIAMETER
Stud Diameter
3.51 mm [ .138 in ]
TONGUETHICKNESS
Tongue Thickness
.84 mm [ .033 in ]
OVERALLLENGTH
Overall Length
21.48 mm [ .846 in ]
WIREINSULATIONDIAMETERMAX
Wire Insulation Diameter
3.56 mm [ .14 in ] Max
WIREINSULATIONDIAMETER
Wire Insulation Diameter
2.667 - 3.556 mm [ .105 - .14 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
105 C [ 221 F ]
HEAVYDUTY
Heavy Duty
No
GOVERNMENTQUALIFIED
Government Qualified
No
PACKAGINGMETHOD
Packaging Method
Loose Piece
PACKAGINGQUANTITY
Packaging Quantity
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models