Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
TE Connectivity
Description
PIDG RING TONGUE TERMINALS
Bill of material
2-328976-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
STUDSIZE
Stud Size
BARRELTYPE
Barrel Type
Closed Barrel
SEALABLE
Sealable
No
INSULATED
Insulated
Yes
WIRECABLETYPE
WireCable Type
Regular Wire
SUPPORTSTYLE
Support Style
SHAPEDESCRIPTION
Shape Description
NUMBEROFHOLES
Number of Holes
1
TERMINALANGLE
Terminal Angle
Straight
VOLTAGEMAXV
Voltage Max
300 V
PLATINGMATERIAL
Plating Material
Copper, Tin
WEIGHTPERPIECEG
Weight per Piece
g
TERMINALSPLICETYPE
Terminal & Splice Type
Ring Tongue
TERMINALORIENTATION
Terminal Orientation
Straight
WIREINSULATIONSUPPORT
Wire Insulation Support
With
WIRESIZEAWG
Wire Size
AWG
WIRESIZEMM2
Wire Size
mm2
WIRESIZECMA
Wire Size
CMA
STUDDIAMETER
Stud Diameter
TONGUETHICKNESS
Tongue Thickness
.79 mm [ .031 in ]
OVERALLLENGTH
Overall Length
WIREINSULATIONDIAMETERMAX
Wire Insulation Diameter
Max
WIREINSULATIONDIAMETER
Wire Insulation Diameter
OPERATINGTEMPERATURERANGE
Operating Temperature Range
105 C [ 221 F ]
HEAVYDUTY
Heavy Duty
No
GOVERNMENTQUALIFIED
Government Qualified
PACKAGINGMETHOD
Packaging Method
PACKAGINGQUANTITY
Packaging Quantity
MILSPEC
Mil-Spec
STRIPECOLOR
Stripe Color
INSPECTIONSLOT
Inspection Slot
MILITARYPARTCLASS
Military Part Class
TERMINALFEATURES
Terminal Features
INSULATIONSLEEVECOLOR
Insulation Sleeve Color
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models