Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
PIDG SHORT SPRING SPADE TONGUE TERMLS
Bill of material
52925-1
PN
Part Number
52925-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
52925-1
TEINTERNALDESCRIPTION
TE Internal Description
TERMINAL,PIDG SPR SPD 26-22 8
STUDSIZE
Stud Size
8, M4
BARRELTYPE
Barrel Type
Closed Barrel
SEALABLE
Sealable
No
INSULATED
Insulated
Yes
WIRECABLETYPE
WireCable Type
Regular Wire
SUPPORTSTYLE
Support Style
Insulation Support
SHAPEDESCRIPTION
Shape Description
SPADE-028
TERMINALANGLE
Terminal Angle
Straight
VOLTAGEMAXV
Voltage Max
300 V
PLATINGMATERIAL
Plating Material
Phosphor Bronze, Tin
STRIPECOLOR
Stripe Color
Yellow
INSULATIONSLEEVECOLOR
Insulation Sleeve Color
Yellow
INSPECTIONSLOT
Inspection Slot
No
TERMINALSPLICETYPE
Terminal & Splice Type
Spring Spade
TERMINALORIENTATION
Terminal Orientation
Straight
WIREINSULATIONSUPPORT
Wire Insulation Support
With
WIRESIZEAWG
Wire Size
26 - 22 AWG
WIRESIZEMM2
Wire Size
.12 - .4 mm2
WIRESIZECMA
Wire Size
202 - 810 CMA
STUDDIAMETER
Stud Diameter
4.17 mm [ .164 in ]
TONGUETHICKNESS
Tongue Thickness
.5 mm [ .0197 in ]
OVERALLLENGTH
Overall Length
20 mm [ .787 in ]
WIREINSULATIONDIAMETERMAX
Wire Insulation Diameter
2.083 mm [ .082 in ] Max
WIREINSULATIONDIAMETER
Wire Insulation Diameter
1.27 - 2.083 mm [ .05 - .082 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
105 C [ 221 F ]
HEAVYDUTY
Heavy Duty
No
GOVERNMENTQUALIFIED
Government Qualified
No
PACKAGINGMETHOD
Packaging Method
Tape Mounted
PACKAGINGQUANTITY
Packaging Quantity
5000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models