Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Centryco
Description
Pilots - Centry Covers
Bill of material
PL-010-0100-013-AAE
PN
Part No.
PL-010-0100-013-AAE
TYPE
Type
PL
SD
Shaft Diameter
mm
Enter value for SD
Shaft Diameter
mm
cm
inch
ft
X
Cover Inside Diameter
10 mm
W
Cover Extended Length
mm
V
Cover Compressed Length
mm
Z
Cover Outside Diameter
17 mm
A
6 mm
B
9.75 mm
C
17 mm
MATERIALS
Materials
TRAVEL
Travel
INSTAL
Installation/Duty/OD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Centryco
    Covers - Centry Covers
    CHELIC
    MSQC - Mini type straight (Male)
    CHELIC
    SQE - Union tee
    CHELIC
    SQRH - Straight union check fitting
    CHELIC
    SQD - Branch tee
    CHELIC
    SQP - Female universal elbow
    CHELIC
    QST - Pannel type speed control
    CHELIC
    MSQE - Mini type union tee
    CHELIC
    SQMG - Bulkhead type pressure gauge fitting
    CHELIC
    SQMH - Bulkhead union
    CHELIC
    SQKP - Female branch A
    CHELIC
    SQEG - Branch tee pressure gauge fitting
    CHELIC
    SPP - Nipple
    CHELIC
    SPF - Different dim nipple
Previews
3D
Dimension
2D
Download CAD models