Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Pinch valve - DIN, Socket End
Bill of material
V01HLUESD025
CNSORDERNO
Order number
V01HLUESD025
STD
Standard
DIN
NDMM
Nominal Diameter
25 mm
NDINCH
Nominal Diameter
1 Inch
L
172 mm
BCMAT
Body cap Material
H
175 mm
D
95 mm
H1
151 mm
H2
36 mm
S
25 mm
S1
M6 mm
S2
7 mm
MD
d
25 mm
D1
70 mm
T
1/T
- mm
MD1
d1
33.65 mm
ML
l
28.58 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models