Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
Pintle chain 488L
Bill of material
488L
CHAIN
Chain No.
488L
P
Pitch
66.27 mm
A
39.1 mm
B
35.5 mm
C
11.1 mm
D
22.2 mm
E
24 mm
F
23.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KANA (Katayama Chain)
    Pintle chain 488K-2L
    KANA (Katayama Chain)
    KCM Double Pitch Roller Chain with Attachment
    KANA (Katayama Chain)
    FBN60B - Finished bore
    KANA (Katayama Chain)
    KCM Roller Chain with Attachment
    KANA (Katayama Chain)
    S Sprocket for conveyor
    BEA Ingranaggi
    Sprockets for conveyor chains PASSO 100 RULLO 31 - Sprockets for conveyor chains
    KANA (Katayama Chain)
    KCM Double Pitch Roller Chain
    KANA (Katayama Chain)
    R Sprocket for conveyor
    Haberkorn
    Sprockets for conveyor chains P100 R40
    Haberkorn
    Sprockets for conveyor chains P100 R31
    KANA (Katayama Chain)
    Carrier Chain (CZ)
    KANA (Katayama Chain)
    KCM Stainless Chain
    KANA (Katayama Chain)
    KCM Standard Chain
    KANA (Katayama Chain)
    Sprocket
Previews
3D
Dimension
2D
Download CAD models