Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Schiedel
Description
Pipe 1000mm - IC5K50
Bill of material
Pipe 200/1000/0,6/316/BA/IC5k50
MAT
Material
EAN
EAN/UPC-Code
SYS
System
IC5k50
SAP
SAP Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
955 mm
NL
Nominal lenght
1000 mm
ML
Material / Liner
316
SL
Surface Liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models