Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Funken
Description
Pipe 5 mm - HoKa Pipe made of sheets, 5 mm
Bill of material
Pipe 5 PP, inside diameter = 600 - 10008923(LOD=M-300)
CNSORDERNO
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
CNSMAT
Material
FAR
Color
DA
Diameter
mm
L
Length
3000 mm
S
Thickness
5 mm
T
Tolerance Ø
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models