Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Pivot Joint 25 x 51 - 1" x 2" withLocking Lever
Bill of material
093GAF2551A(-45)
PARTNR
Part #
093GAF2551A
OA
Opening Angle
156 °
ROT
Rotation
°
N
WEIGHT
Weight
98 g
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061057809
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models