Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
FATH
Description
Pivot Joint 45 with Locking Lever
Bill of material
093GAF45AN
PARTNR
Part #
093GAF45AN
OA
Opening Angle
190°
ROT
Rotation
N
- / 8 / 10
WEIGHT
Weight
289 g
CTN
Customs Tariff Number
76169910
ID
ID #
108947
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061039218
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型