Catalog navigation
CAD model selection
Selectable products: 30
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Pivoting bearings DIN ISO 12240-1 (DIN 648) K series maintenance-free version
Bill of material
10 73 0000 0040/013
PREVIEW
PART_NUMBER
Article no.
10 73 0000 0040/013
u
BEZEICHNUNG
Identifier
Pivoting bearing DIN ISO 12240-1 (DIN 648) K series maintenance-free version 40 Steel galvanised
u
SIZE
Size
40
u
OBERFLAECHE
Surface
galvanised
u
MATERIALGRUPPE
Material group
Steel
u
DIM_D
d
40
u
DIM_A
A
35
u
DIM_B
B
49
u
DIM_D1
d1
44,2
u
DIM_D2
d2
87
u
DIM_ALPHA
α°
16
u
MASS
Mass (g) per piece
1400
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models