Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Pivoting material rail - Easywork
Bill of material
WAC042000056
ARTIKEL
Artikelbezeichnung
Pivoting material rail
TYPE
Type
BEST
Article number
SCHWENK
Swing
°
SCHWENKM
Swing
°
SCHWENKP
Swing
°
L
Total length
mm
LP
Profile length
245 mm
LC
Length
301 mm
H1
Height
80 mm
P
Length
40 mm
PH
Height
mm
B
Width
mm
LF
Length
mm
B2
Width
mm
LK
Length
mm
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
standard delivery time after receipt of order
1-2 weeks
ECLASS80
eClass V 8.0
23-36-90-90
WARENNUMMER
Customs tariff number
76109090
WEEE
Registration No. WEEE
DE71223010
ROHSWWW
Certificate ROHS
REACHWWW
Certificate ROHS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models