Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PJE86T - Rotary Hybrid Stepper Motors
Bill of material
PJE86T-74H14
PN
Part Number
PJE86T-74H14
SL
Stack Length
W
Winding
H
E
Encoder
NOP
Number of Phases
2
BAS
Basic Step Angle
1.8 °
PA
Positional Accuracy (no load)
+/-0.09 °
RCP
Rated Current/Phase
4.5 A
RP
Resistance/Phase @ 20°C
0.60 Ω
IP
Inductance/Phase @ 1KHz
4.5 mH
HT
Holding Torque
4.5 Nm
RI
Rotor Inertia
~1.8 g • cm2
WEIGHT
Mass
~2.1 kg
RPM
Radial Play (Max) (Load/450g)
0.025 mm
AX
Axial Play (Max) (Load/920g)
0.075 mm
D
Duty
Continuous
DS
Dielectric Strength
500 V
IR
Insulation Resistance
100 MΩ
IC
Insulation Class (UL)
B
TR
Temperature Rise
80 K/Max
LF
Life (Hours)
5000 Min
OAT
Operation Ambient Temperature
0 ~ +50 °C
OAH
Operation Ambient Humidity
20% ~ 90% % RH
SAT
Storage Ambient Temperature
-20 ~ +70 °C
SAH
Storage Ambient Humidity
15% ~ 95% °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models