Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
PJLTP, PJHTP - Spring Plungers - Tapped Tip Type
Bill of material
PJLTP12-15
PN
Part No.
TS
Type Selection
MATMB
Material of Main Body
1045 Carbon Steel
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATP
Material of Pin
1045 Carbon Steel
HARDP
Hardness of Pin
57~63HRC (Carburized)
STP
Surface Treatment of Pin
Electroless Nickel Plating
MATS
Material of Spring
SWP-B
OT
Operating Temperature
-30-80 deg Celsius
M
S
mm
DD
d
mm
L
mm
L1
l1
mm
M1
M1 (Coarse)
L2
mm
W
mm
T
mm
B
mm
LOMIN
Load Min.
N
LOMAX
Load Max.
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models