Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PJP28T - Stepping Motors HB type
Bill of material
PJP28T40E16
PN
Part number
PH
Phase
2
SA
Step Angle
1.8 degree/step
TOS
Tolerance of Step Angle
+/-5 %
NOS
Number of steps
200
EM
Excitation Mode
2-2
W
Type of Winding
Unipolar
RV
Rated Voltage
V
RC
Rated Current
0.95 A/phase
WR
Winding Resistence
Ohm/phase
TOWR
Tolerance of Winding Resistance
+/-10 %
WI
Winding Inductance
mH/phase
SPR
Starting Pulse Rate
pps
SLPR
Slewing Pulse Rate
16000 pps
HT
Holding Torque
mN*m
DT
Detent torque
mN*m
RI
Rotor Inertia
kg*m2
OTR
Operating temperature range
-10 to +50 deg. Celsius
STR
Storage temperature range
-20 to +80 deg. Celsius
MS
Motor size
28 mm
M
Mass
g
LOM
Lenght of motor
mm
IC
Insulation classification
B class
IR
Insulation resistance
100 M/ohm
IV
Isolation voltage
500V,1min. VAC
ROHS
Available
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models