Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PJP42T - Rotary Hybrid Stepper Motors
Bill of material
PJP42T34D16
PN
Part Number
PJP42T34D16
TYPE
Size
42
DEVE
Design version
T
EM
Excitation mode
2-2
SA
Step Angle
1.8 degree
SAT
Step Angle Tolerance
+/-5 %
SR
Steps Per Revolution
200
CW
Coil winding
D
SL
Stack Length
mm
L
34.0 mm
RV
Rated Voltage
2.9 V
RC
Rated Current
1.2 A / ɸ
WR
Winding Resistance
2.4 Ω / ɸ
WI
Winding Inductance
2.5 mH / ɸ
MHT
Max. Holding TorqueMax
0.21 N-m
RI
Rotor Inertia
36 ×10-7 kg·m2
OTR
Operating Temp. Range
-10 ~ +60 °C
IC
Insulation classification
Class B (allowable coil temperature)
IR
Insulation resistance
100
DS
Dielectric Strength
500V (1 min.) AC V
TW
Type of Winding
Unipolar Winding*
WGHT
Mass
240 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models