Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PJPL28 Series - Linear Hybrid Steppers
Bill of material
PJPL2832A6(100)-XX
PN
Part No.
PJPL2832A6(100)-XX
SD
Series Designation
PJPL
MS
Motor Size
28 mm
CL
Case Length
WD
Winding
LD
Lead wires
TP
Thread Pitch
1 mm
CMI
Custom Motor Indicator
XX
TW
Type of Winding
Unipolar
EM
Excitation Mode
Full step (2-2)
RES
Resolution (travel/step)
0.005 mm
SPR
Steps Per Revolution
200
S
Stroke
mm
RV
Rated Voltage
2.66 V
RC
Rated Current
0.95 A
WR
Winding Resistance
2.8 Ω
WI
Winding Inductance
1 mH
OT
Operating Temp.
-10~+50 °C
IC
Insulation Class
B
IR
Insulation Resistance
100
DS
Dielectric Strength
500V (1 min.) AC V
W
Weight
125 g
NOTE
Motor Cable Length 305mm
Cable 3D Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models