Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AIRBEST
Description
PJQ - Universal type pagoda connector
Bill of material
PJQ-B6-M5M
SERIES
Series
PJQ
PDS
Pipe diameter specifications
TS
Thread specification
INFORMATION
Information
Dimension
G
'M5'
G1
5.000 mm
LG
3 mm
L
19 mm
D
5.0 mm
S
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models