Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
PROPLASTICA
Description
PK02 - Clamping plate
Bill of material
Clamping plate PK 02-246x296x22/1730
SYMBOL
Symbol
PK 02
FORMB
Mold width
mm
FORML
Mold length
mm
MATERIAL
CHOOSE / Material
H
CHOOSE / Thickness
mm
B
Width
mm
L
Length
mm
L1
Holes distance
mm
L2
Holes distance
mm
B1
Holes distance
mm
H2
Depth
4.000 mm
D
Diameter
90.000 mm
D1
Diameter
mm
H1
Depth
mm
D2
Diameter
mm
D3
Diameter
mm
DENSITY
Density
7850 kg/m^3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models