Catalog navigation
CAD model selection
Selectable products: 95
HELP_VARIABLE
Company
PROPLASTICA
Description
PK31 - Forming plate
Bill of material
Forming plate PK 31-396x596x27/1730
SYMBOL
Symbol
PK 31
FORMB
Mold width
mm
FORML
Mold length
mm
MATERIAL
CHOOSE / Material
H
CHOOSE / Thickness
mm
UNDERCUTS
Undercuts
B
Width
mm
L
Length
mm
L1
Holes distance
mm
L2
Holes distance
mm
B1
Holes distance
mm
H1
Depth
mm
T
Depth
mm
T1
Depth
mm
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
LP
Distance
0.000 mm
KP
Distance
0.000 mm
DENSITY
Density
7850 kg/m^3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models