Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PROPLASTICA
Description
PKA025 - Clamping plate
Bill of material
Clamping plate PKA 025-156x156x17/1730
SYMBOL
Symbol
PKA 025
FORMB
Mold width
96 mm
FORML
Mold length
mm
H
CHOOSE / Thickness
mm
MATERIAL
CHOOSE / Material
B
Width
156 mm
L
Length
156 mm
L1
Holes distance
mm
L2
Holes distance
mm
B1
Holes distance
74.000 mm
H2
Depth
4.000 mm
D
Diameter
60.000 mm
D1
Diameter
14 mm
H1
Depth
9.000 mm
D2
Diameter
9.000 mm
D3
Diameter
15.000 mm
DENSITY
Density
7850 kg/m^3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models