Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKJ01_02 - Moving direction steel ball set screw screw type
Bill of material
PKJ01-M6-L14
CODE
Code
TYPE
Type
MAT1
The main material
S45C
HDR1
Main Body Hardness
28~32HRC
SUR
Main Body Surface Treatment
Black Oxide
MAT2
Block Material
SUJ2
HDR2
Block Hardness
62HRC~
M
mm
L
mm
D
10 mm
S
5 mm
K
6 mm
CZL
Maximum Bearing Capacity
9 KN
ZL
Weight
5.3 g
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models