Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PKWSC - Adjustable Snap Fasteners
Bill of material
PKWSC
PN
Part Number
PKWSC
TYPE
Type
PKWSC
N
N Tensile Load (N)
500 N
KGF
KGF Tensile Load (kgf)
51 kgf
WT
Weight
32 g
MAT
Material
304 Stainless Steel
ST
Surface Treatment
Barrel Polishing
C1
1.5 mm
C2
30 mm
C3
10 mm
C4
14 mm
C5
3.2 mm
C6
3.3 mm
PPATH
pkwsc/pkwsc_asmtpl.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    PKWS - Snap Locks
    Misumi
    C-PKWS4 - C-VALUE Draw Latches - Pitch 34.5
    Misumi
    C-PKBS0 - C-VALUE Draw Latches - Pitch 34 - Buffered Type
    VDL
    5.16 A/B - TABLE DUTCH WITH CLAMPING NUT
    Yiheda 3D Electronic Gallery
    HFQ26 - Hasp ¡¤ Standard Type ¡¤ Type D
    Misumi
    PKBSA, PKBS1, PKBS2 - Snap Locks
    VDL
    5.17 - TANK CONNECTOR
    Misumi
    C-PKWSA2 - C-VALUE Draw Latches - Pitch 62 - With Hanging hole Type
    Misumi
    PKWSA - Draw Latches for Medium Loads
Previews
3D
2D
Download CAD models