Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKZ01_03 - Springless Positioning Beads
Bill of material
PKZ01-M4-10
CODE
Code
TYPE
Type
Hexagon Socket Bolt Type
MAT
Main Body Material
HAR
Main Body Hardness
SUR
Main Body Surface Treatment
MAT1
Ball Head Material
HAR1
Bulb Hardness
M
mm
G
Nominal Dimension
L
10.5 mm
L1
2.1 mm
D
7.0 mm
K
4.0 mm
S
3.0 mm
HH
h
2.0 mm
DD
d
2.5 mm
H
0.8 mm
NFH
Load Resistance (kN)
1.3 mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models