Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
PL Series - Hand Valve
Bill of material
PL25
PN
Part No.
PL25
PR
Product
Hand Operated PL Valve
C1
Series
C2
Port Size
C3
Options
A
4.75 Inch
B
3.81 Inch
C
6.81 Inch
D
1.69 Inch
E
0.56 Inch
F
2.75 Inch
G
4.12 Inch
H
3.50 Inch
J
3.50 Inch
K
1.69 Inch
L
5.06 Inch
M
0.34 Inch
N
0.28 Inch
B1
3.38 Inch
CC
2.38 Inch
D1
4.12 Inch
E1
2.19 Inch
G1
2.75 Inch
H1
2.06 Inch
J1
0.70 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models