Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl155ac_221 - Cinch Connectivity Solutions
Bill of material
PL155AC-221
PN
Part Number
PL155AC-221
DESC
Description
TRS Plug, Full Crimp, Straight, 3-lug, For 10614 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRS
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
10614
MF
Max Frequency
500 MHz
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Bel Fuse
    pl75c_201 - Cinch Connectivity Solutions
预览
3D
2D
下载CAD模型