Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PL50-3
Bill of material
PL50-3
PN
Part Number
PL50-3
DESC
Description
TPS Plug, 50 Ohm, Wrench Crimp, Straight, 3-lug, For RG-223 Cable
TYPE
Type
TPS
TS
Termination Style
Cable
CT
Cable Type
RG223
TT
Termination Type
Wrench Crimp
BS
Body Style
Straight
GENDER
Gender
Plug
MS
Mounting Style
Cable Mount
IMPEDANCE
Impedance
50 Ohm
MF
Max Frequency
500 MHz
BM
Body Material
Brass
BP
Body Plating
Nickel
CP
Contact Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models