Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PL74C-204
Bill of material
PL74C-204
PN
Part Number
PL74C-204
DESC
Description
TRB Plug, Full Crimp, Straight, 2-lug, For 10602 Cable
TYPE
Type
TRB
TS
Termination Style
Cable
CT
Cable Type
10602
TT
Termination Type
Full Crimp
BS
Body Style
Straight
GENDER
Gender
Plug
MS
Mounting Style
Cable Mount
MF
Max Frequency
500 MHz
BP
Body Plating
Nickel
CP
Contact Plating
Gold
CRIMPDIE
Crimp Die
M252520
CRIMPTOOL
Crimp Tool
M22520
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    148-0701-241
    Bel Fuse
    PL74C-201
Previews
3D
2D
Download CAD models