Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PL74C-212
Bill of material
PL74C-212
PN
Part Number
PL74C-212
DESC
Description
TRB Plug, Full Crimp, Straight, 2-lug, For 2524E0114 Cable
TYPE
Type
TRB
TS
Termination Style
Cable
CT
Cable Type
2524E0114
TT
Termination Type
Full Crimp
BS
Body Style
Straight
GENDER
Gender
Plug
MS
Mounting Style
Cable Mount
MF
Max Frequency
500 MHz
BP
Body Plating
Nickel
CP
Contact Plating
Gold
CRIMPDIE
Crimp Die
M252520
CRIMPTOOL
Crimp Tool
M22520
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models