Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TPC Global
Description
PL8/9 - Lubricator 1 1/4", 1 1/2", 2"
Bill of material
PL8-12-
IDNR
Ident number
SER
Lubricator Unit
BS
Body Size
TH
Thread
TC
Tube Connection
BO
Bracket
mm
BW
Option
A
116 mm
B
mm
C
90 mm
D
64 mm
E
Body
7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models