Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLA-113 - Probes/sockets for ICT testing Standard type, minimum installation center distance 160mil/4.00mm, maximum working stroke 5.3mm
Bill of material
PLA-113-2-06-300-A-10-00
CODE
code
PLA-113
TYPE
type
Standard type for ICT testing
MAT
Needle shaft material
MAT1
Needle material
brass
MAT3
Spring material
SUS304
SUR
Needle shaft surface treatment
gild
SUR1
Surface treatment of needles
gild
SUR2
Spring shaft surface treatment
-
QPT
Optional socket
PRA-113
QPE
Operating temperature range
-40℃~80℃
MAT4
Needle material
2 (steel)
NEE
Needle shaft front end shape
DIA
Needle diameter
COATING
Coating
A(gild)
WOR
Working Spring(N)
30(3N)
INS
Installation dimensions
00(Without snap rings)
WOR1
Working stroke(mm)
4.00
MAX
Maximum stroke(mm)
5.3
RAT
Rated current(A)
≤8
RAT1
Rated resistance (mΩ)
≤30
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models