Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton BIM
Description
Planete Disc with recess kit - Safety luminaire
Bill of material
LUM22136 / LUM10541
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
Planete Disc
M
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
M2
Material 2
LUM10541
M2EAN
Material 2 EAN
3660191105419
M2DESC
Material 2 Decription
Recessed Mounting Kit for Planet 400Disc
M12
Material 1+2
M12EAN
Material 1+2 EAN
M12DESC
Material 1+2 Description
EF7000003
Mounting method
Built-in
EF7000030
Function
Escape route lighting
EF7011099
Pictogram included
No
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Aluminium
EF7000136
Colour housing
Aluminium
EF7000187
Voltage type
EF7005127
Nominal voltage
V
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7005474
Degree of protection (IP)
IP41
EF7004293
Impact strength
IK07
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
°C
EF7009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF7001456
Height/depth
26 mm
EF7000015
Outer diameter
218 mm
EF7000943
Built-in diameter
200 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
mA
PDH15
Apparent power at mains operation
VA
EF7009347
Max. system power
W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LD file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models