Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
Planete Disc with recess kit - Self-contained safety luminaire
Bill of material
LUM17144/LUM10541(300LUM10541)
CNSORDERNO
Part Number
LUM17144/LUM10541
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
Planete Disc
M
Material 1
LUM17144
MEAN
Material 1 EAN
3660191171445
MDESC
Material 1 Description
PLANETE 400 DISC ADR CGLine+
M2
Material 2
LUM10541
M2EAN
Material 2 EAN
3660191105419
M2DESC
Material 2 Decription
Recessed Mounting Kit for Planet 400 Disc
M12
Material 1+2
LUM17144 / LUM10541
M12DESC
Material 1+2 Description
PLANETE 400 DISC ADR CGLine+ with Recessed mounting kit
M12EAN
Material 1+2 EAN
3660191171445 / 3660191105419
EF7000003
Mounting method
Surface mounting/recessed mounting
EF7000004
Protection class
II
EF7000008
Width
190 mm
EF7000015
Outer diameter
190 mm
EF7000030
Function
Escape route lighting
EF7000085
Conductor cross section
1.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
- mm
EF7000943
Built-in diameter
200 mm
EF7001278
Type of indicator
-
EF7001438
Length
190 mm
EF7001456
Height/depth
25 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
8
EF7004265
Built-in length
- mm
EF7004293
Impact strength
IK07
EF7004351
Battery quality
NiCd
EF7005127
Nominal voltage
230-230 Vac
EF7005474
Degree of protection (IP)
IP41
EF7008732
Recognition distance
- m
EF7009347
Max. system power
1.5 W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
360 lm
EF7011099
Pictogram included
False
EF7011954
Luminous flux in standby mode
30 lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
5-40 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
100 mm
TS
Testing system
ADR/CGLine+
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
no
MODE
Mode
Maintained (M)
AT
Autonomy
1 h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LD file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models