Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FATH
Description
Plastic Hinge 20 MINI, Gray
Bill of material
095022F00S030
PARTNR
Part #
N
mm
FAMAX
FAmax
240 N
FRMAX
FRmax
300 N
ROT
Rotation
°
WEIGHT
Weight
5 g
CTN
Customs Tariff Number
39263000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models