Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø50
Bill of material
MOVET+4061408018321
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height maschine-bottom
30 mm
B
Usable thread lenght
mm
D
Base
50 mm
CH
Regulation key
14 mm
F
Thread
M14
G
Height base
20 mm
H
Total height
H1
Total height
SL
Maschine foot load
11000 N
INFO
Download-Link
Download-Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models