Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Plastic Racks (DRFK)
Bill of material
DRFK1-500J
CN
Catalog No.
DRFK1-500J
M
Module
1.0
Z
Number of teeth
159
A
Total length
499.51001 mm
B
Face width
10 mm
C
Height
12 mm
D
Height to pitch line
11.0 mm
TS
Mounting screw size
M4 mm
E
Mounting hole dimension
5 mm
F
Mounting hole dimension
24.76 mm
G
Mounting hole dimension
150 mm
NUM
No. of mounting holes
4 mm
H
Counterbore depth
0.0 mm
I
Counterbore diameter
0.0 mm
J
Counterbore diameter
4.5 mm
S
Shape
RA
TOOTH
Tooth on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KHK KOHARA GEAR
    Plastic Racks (DRF)
    KHK KOHARA GEAR
    Plastic Racks (DRFD)
    KHK KOHARA GEAR
    Plastic Spur Gears (PS)
    KHK KOHARA GEAR
    Racks (SR)
    KHK KOHARA GEAR
    Plastic Spur with Steel Core (NSU)
    KHK KOHARA GEAR
    Plastic Spur Gears with Stainless Steel Core (PU)
    KHK KOHARA GEAR
    Brass Racks (BSR)
    KHK KOHARA GEAR
    Pawls & Ratchets (SRT) (SRTB)
    KHK KOHARA GEAR
    Ground Spiral Miter Gears (SMSG)
    KANA (Katayama Chain)
    KFH Rack gear
    KANA (Katayama Chain)
    CP Rack gear
    KHK KOHARA GEAR
    Stainless Steel Spur Gears (SUS)
    KHK KOHARA GEAR
    Ground Spiral Miter Gears (MMSG)
    PRiCi FA
    CLT37CB,CLT38CB - Rack Gears - Hole Position Configurable · Hole Position Unconfigurable
Previews
3D
Dimension
2D
Download CAD models