Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
dk Fixturing systems
Description
Plate clamping claws with stop - -
Bill of material
281408
BEST
Order number
PD
For plate thickness
24 mm
B
width
47 mm
H
height
30 mm
H1
height
6.2 mm
L
Length
40 mm
L1
width
24 mm
M
Thread
mm
M1
Thread
M 5 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models