Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Plate Connector I PA 40, Nut 8 (Set)
Bill of material
099E40400808K
PARTNR
Part #
099E40400808K
PCS
Plate connector set
40 mm
N
Nut
8
SW1
5 mm
SW2
4 mm
PROFILE
Profile
I
WEIGHT
Weight
39 g
CTN
Customs Tariff Number
39269097
ID
ID #
119018
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Angle Connector 20, 45°
    FATH
    Inner Connector R
    FATH
    Plate Connector I ZN 40 (Set)
    FATH
    Profile Slider ZN 40 x 80 Loose Bearing (Set)
    FATH
    Mitre Connector 90°
    FATH
    Vario Block 25 CS
    FATH
    Trolley
    FATH
    Monitor Support 4-axis, Height Adjustable
    FATH
    Connecting Strip 180 B, Slot 10 (Set)
    FATH
    Milling Connector I, Slot 8
    FATH
    Milling Connector  Slot 10
    FATH
    Profile Slider ZN 40 x 80 Fixed Bearing with Locking Lever (Set)
    FATH
    Vario Block 18 CS
    FATH
    Angle Connector 40/80, 45°
Previews
3D
Dimension
2D
Download CAD models